IESNA:LM-63-2002
[TEST]P1437954
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/27/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB7B-935-U-T3LG-HSS
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 450mA 7xLight Square PACKAGE 90CRI 3500K FIXTURE w/ TYPE III LOW GLARE WITH HOUSE SIDE SHIELD
[LAMP] (182) 3500K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.14A 256.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]3500K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]21309.7
TILT=NONE
182 -1 1 37 22 1 1 1.5000 1.5000 0.0000
1.000 1 256.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
2968.1 2986.3 2816.7 2483.5 2295.7 2277.6 2289.7 2338.1 2435.0 2562.2 2701.6 2986.3 3610.2 4373.4 5239.6 6087.6 6741.8 7250.6 
7868.5 8286.4 8510.5 8534.8 8032.0 7559.5 7153.7 6390.5 4827.7 3277.0 2616.8 1720.3 623.9 333.2 224.1 121.1 84.8 48.5 0.0 
2968.1 2992.3 2822.7 2495.6 2307.8 2283.6 2301.8 2350.2 2441.1 2580.4 2725.8 2992.3 3616.2 4403.7 5312.3 6105.8 6802.4 7396.0 
7929.0 8359.1 8637.7 8655.9 8104.7 7632.2 7190.0 6414.7 4918.5 3380.0 2616.8 1726.3 623.9 345.3 230.2 127.2 84.8 48.5 0.0 
2968.1 2986.3 2834.8 2544.1 2338.1 2307.8 2326.0 2380.5 2477.4 2628.9 2798.5 3040.8 3573.8 4397.6 5294.1 6190.6 7014.4 7704.9 
8365.2 8952.7 9285.9 9401.0 9261.7 8637.7 8104.7 7499.0 5912.0 3979.7 2822.7 1920.2 842.0 405.8 272.6 181.7 139.3 78.7 0.0 
2968.1 2992.3 2865.1 2604.7 2398.7 2374.5 2380.5 2441.1 2556.2 2725.8 2956.0 3240.7 3628.3 4361.3 5282.0 6293.6 7220.3 8026.0 
8789.2 9449.4 9915.8 10212.7 10261.1 10176.3 9782.6 9073.9 8540.8 7680.7 6172.4 3919.1 1568.8 648.1 399.8 260.5 187.8 
90.9 0.0 
2968.1 3004.4 2907.5 2744.0 2525.9 2483.5 2507.7 2580.4 2713.7 2925.7 3210.4 3567.8 3961.5 4512.7 5300.2 6305.7 7432.3 8456.0 
9225.3 9897.7 10400.4 10739.6 11006.2 11278.7 11381.7 11175.8 10836.6 10285.3 8977.0 6366.3 3367.9 1290.2 623.9 333.2 187.8 
90.9 0.0 
2968.1 2998.4 2949.9 2871.2 2737.9 2665.2 2713.7 2840.9 2998.4 3216.4 3549.6 3985.7 4500.6 5015.5 5675.7 6566.1 7638.3 8686.2 
9576.6 10073.3 10454.9 10848.7 11260.6 11799.7 12326.7 12732.5 12920.3 12999.0 11993.5 9146.6 5445.5 2217.0 854.1 399.8 193.8 
84.8 0.0 
2968.1 3022.6 3004.4 3010.5 3010.5 3004.4 3052.9 3204.3 3428.4 3737.4 4119.0 4603.6 5173.0 5851.4 6626.7 7523.2 8262.2 8964.8 
9570.6 10109.7 10618.5 11127.3 11830.0 12581.1 13229.2 13453.3 12932.4 11920.8 10667.0 8698.3 5300.2 2071.6 666.3 321.0 139.3 
42.4 0.0 
2968.1 3016.5 3040.8 3101.4 3198.3 3325.5 3525.4 3731.3 4010.0 4349.2 4797.4 5372.8 6045.2 6850.8 7741.3 8686.2 9449.4 9988.5 
10442.8 10933.5 11575.6 12302.4 12974.8 13435.2 12980.9 12017.7 10842.6 9322.2 7038.6 4070.5 1944.4 993.4 557.3 327.1 205.9 
72.7 0.0 
2968.1 3016.5 3077.1 3180.1 3337.6 3561.7 3858.5 4215.9 4646.0 5118.4 5675.7 6329.9 7093.1 7989.6 9007.2 9952.2 10703.3 11315.1 
11793.6 12453.9 13320.1 14162.0 14652.7 14271.1 13283.7 12199.5 10654.8 8116.8 5154.8 2677.3 1453.8 823.8 557.3 393.7 230.2 90.9 
0.0 
2968.1 3010.5 3071.1 3204.3 3386.0 3634.4 3961.5 4331.0 4815.6 5294.1 5887.7 6578.3 7438.4 8353.1 9449.4 10515.5 11460.5 12302.4 
13023.3 13895.5 15052.5 15979.2 16409.3 15876.3 14598.2 12835.5 10503.4 7335.4 4052.4 2065.5 1126.7 702.6 472.5 321.0 199.9 103.0 
0.0 
2968.1 2986.3 3046.8 3186.2 3392.1 3658.6 3967.5 4397.6 4864.0 5378.9 6002.8 6705.5 7541.4 8450.0 9528.2 10636.7 11515.0 12278.2 
12871.8 13538.1 14380.1 14864.7 14822.3 13877.3 12260.0 10358.0 8147.1 5336.5 2859.1 1411.4 854.1 533.0 357.4 205.9 139.3 60.6 0.0 
2968.1 2980.2 3028.7 3149.8 3331.5 3573.8 3870.6 4228.0 4676.3 5118.4 5627.3 6208.8 6875.1 7638.3 8504.5 9467.6 10345.9 11012.2 
11551.3 12114.7 12659.8 12793.1 12423.6 11206.1 9625.1 7874.5 6039.2 3907.0 2059.5 1066.1 684.5 442.2 260.5 133.3 84.8 42.4 0.0 
2968.1 2962.0 2992.3 3077.1 3216.4 3410.3 3640.5 3907.0 4203.8 4536.9 4876.1 5263.8 5736.3 6263.3 6917.5 7668.6 8256.1 8728.6 
8916.4 8946.7 8874.0 8292.5 7190.0 5481.9 3888.8 2792.4 2005.0 1296.3 757.2 496.7 333.2 224.1 139.3 72.7 36.3 12.1 0.0 
2968.1 2925.7 2883.3 2877.2 2889.3 2931.7 2974.1 2998.4 3028.7 3004.4 2931.7 2816.7 2731.9 2725.8 2865.1 3052.9 3083.2 2792.4 2332.1 
1902.0 1453.8 1066.1 835.9 666.3 539.1 436.1 339.2 254.4 187.8 139.3 103.0 72.7 48.5 24.2 6.1 6.1 0.0 
2968.1 2853.0 2725.8 2598.6 2477.4 2356.3 2198.8 1932.3 1593.1 1296.3 1169.1 1175.1 1253.9 1381.1 1478.0 1453.8 1241.8 963.1 714.8 575.4 
508.8 472.5 424.0 363.4 296.8 248.4 199.9 175.7 151.4 133.3 109.0 90.9 60.6 24.2 6.1 0.0 0.0 
2968.1 2816.7 2592.5 2350.2 2107.9 1811.1 1411.4 1029.7 872.3 842.0 835.9 835.9 848.0 866.2 817.7 660.2 496.7 418.0 369.5 327.1 302.9 
278.6 254.4 230.2 212.0 199.9 181.7 139.3 103.0 78.7 48.5 30.3 12.1 6.1 0.0 0.0 0.0 
2968.1 2768.2 2465.3 2132.2 1756.6 1320.5 914.7 787.5 757.2 720.8 690.5 666.3 642.1 605.7 527.0 418.0 357.4 302.9 260.5 236.2 212.0 
199.9 181.7 175.7 157.5 139.3 121.1 103.0 78.7 54.5 42.4 24.2 12.1 0.0 0.0 0.0 0.0 
2968.1 2725.8 2338.1 1944.4 1484.0 975.2 793.5 745.1 708.7 666.3 623.9 569.4 520.9 466.4 399.8 345.3 296.8 254.4 224.1 205.9 187.8 175.7 
163.5 151.4 139.3 127.2 109.0 84.8 72.7 60.6 42.4 24.2 6.1 0.0 0.0 0.0 0.0 
2968.1 2671.3 2265.4 1780.9 1247.8 835.9 763.2 726.9 684.5 642.1 587.6 520.9 460.4 399.8 345.3 302.9 266.5 230.2 212.0 193.8 175.7 163.5 151.4 
139.3 121.1 109.0 90.9 72.7 60.6 48.5 30.3 12.1 0.0 0.0 0.0 0.0 0.0 
2968.1 2659.2 2204.9 1696.1 1078.2 799.6 757.2 720.8 678.4 630.0 569.4 508.8 442.2 381.6 327.1 284.7 254.4 224.1 199.9 181.7 163.5 151.4 133.3 
121.1 109.0 84.8 66.6 60.6 48.5 36.3 18.2 6.1 0.0 0.0 0.0 0.0 0.0 
2968.1 2653.1 2174.6 1623.4 999.5 793.5 751.1 714.8 678.4 630.0 563.3 496.7 430.1 375.6 327.1 290.8 260.5 236.2 205.9 181.7 157.5 145.4 127.2 
115.1 96.9 66.6 48.5 42.4 30.3 18.2 12.1 0.0 0.0 0.0 0.0 0.0 0.0 
2968.1 2628.9 2168.5 1629.4 993.4 787.5 751.1 714.8 672.4 623.9 563.3 496.7 436.1 381.6 333.2 296.8 266.5 236.2 205.9 181.7 157.5 145.4 127.2 
115.1 96.9 66.6 48.5 36.3 30.3 18.2 6.1 0.0 0.0 0.0 0.0 0.0 0.0 
